IESNA:LM-63-2002
[TEST]P1440269
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-830-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 36.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5578.0
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 36.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
11732.1 11736.3 11680.5 11568.8 11418.8 11245.8 11061.9 10885.3 10718.9 10551.4 
10388.1 10196.9 9954.1 9674.8 9353.1 9004.7 8631.4 8248.3 7872.6 7466.5 
7033.7 6549.2 5997.8 5380.4 4761.9 4143.4 3517.6 2884.7 2303.2 1826.0 
1430.6 1128.0 896.1 731.3 606.9 535.3 464.7 394.1 353.3 321.1 
294.8 273.4 254.9 239.3 225.6 213.5 202.6 193.1 184.3 175.7 
167.7 160.3 153.3 146.9 140.6 134.5 128.4 122.6 116.4 110.7 
104.9 99.4 94.1 88.8 83.8 78.8 73.8 69.0 64.2 59.1 
54.1 49.2 44.3 40.1 36.1 32.0 28.2 24.4 20.7 17.0 
13.6 10.6 7.8 6.2 4.7 3.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11722.4 11647.1 11525.1 11370.3 11186.4 10997.6 10811.2 10631.5 10452.5 
10252.7 10034.8 9782.3 9483.6 9144.9 8769.2 8361.2 7937.5 7501.7 7051.3 
6575.4 6052.7 5602.8 4966.9 4326.1 3722.9 3146.8 2594.1 2088.4 1668.5 
1326.9 1062.7 855.2 704.0 589.8 523.4 457.8 392.2 353.1 321.6 
296.0 275.1 257.7 243.0 230.3 218.9 208.7 199.5 190.9 182.2 
173.7 165.2 157.0 149.2 141.4 134.1 127.0 120.4 113.9 108.0 
102.1 96.6 91.5 86.6 82.3 78.0 73.9 69.8 65.4 61.2 
56.4 51.8 47.2 42.6 37.9 33.1 28.8 24.6 20.4 16.5 
13.0 9.9 7.2 5.8 4.4 3.0 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11699.9 11608.8 11480.8 11318.7 11130.5 10932.0 10720.2 10507.7 10288.6 
10057.9 9800.5 9526.7 9202.0 8829.9 8418.9 7969.7 7513.8 7036.1 6542.0 
6033.3 5484.3 4934.2 4384.0 3827.1 3284.2 2766.6 2287.4 1858.1 1508.5 
1216.9 987.7 812.4 676.4 574.5 514.6 454.8 395.1 359.8 331.9 
309.2 290.5 274.7 261.1 248.8 238.1 228.2 219.2 210.8 201.8 
192.4 182.3 172.2 162.4 152.8 143.5 134.6 126.3 119.1 112.4 
105.8 99.4 93.7 88.6 84.6 81.0 77.5 73.0 67.5 62.1 
57.4 58.6 59.9 61.1 50.7 40.6 33.6 28.3 24.0 20.0 
16.1 12.2 9.0 6.2 4.1 2.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11680.5 11585.8 11451.0 11278.0 11081.9 10859.2 10618.8 10365.6 10096.7 
9813.2 9512.8 9191.7 8840.2 8455.9 8041.9 7594.6 7110.8 6613.6 6091.5 
5533.9 5010.3 4487.5 3947.3 3422.4 2912.0 2435.1 2009.5 1639.4 1336.0 
1089.1 895.0 743.9 626.7 555.8 485.0 414.3 370.9 336.7 308.4 
284.8 266.3 250.7 237.5 225.9 215.8 207.0 199.3 191.9 184.6 
177.3 169.6 162.0 154.3 146.8 139.3 131.9 124.7 117.7 110.8 
103.9 97.6 92.1 87.0 82.5 78.1 73.7 69.3 65.0 60.3 
55.5 50.6 45.7 40.8 36.3 31.7 27.5 23.6 19.9 16.2 
12.9 10.0 7.3 5.7 4.1 2.6 1.2 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11663.5 11557.2 11416.4 11242.8 11030.3 10790.0 10525.3 10237.6 9919.5 
9585.6 9239.6 8877.8 8485.1 8075.3 7620.0 7137.5 6640.9 6128.6 5595.7 
5084.7 4573.9 4051.9 3538.9 3038.9 2561.9 2125.0 1749.1 1426.6 1171.3 
963.7 798.9 671.0 569.9 507.0 444.7 382.5 344.6 314.3 289.4 
269.1 252.2 238.1 225.4 214.2 204.3 195.5 187.4 179.9 172.7 
165.9 159.2 152.6 146.1 139.7 133.6 127.6 121.8 116.2 110.8 
105.1 99.7 94.7 89.6 84.8 80.0 75.1 70.2 65.0 59.6 
54.4 49.3 44.1 39.5 35.2 31.0 27.1 23.4 19.8 16.5 
13.4 10.5 7.9 6.1 4.8 3.4 1.5 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11645.9 11539.0 11389.1 11205.8 10979.4 10726.8 10448.2 10128.9 9785.9 
9422.3 9022.9 8613.8 8176.7 7716.0 7230.3 6722.3 6202.6 5699.8 5190.6 
4681.2 4171.8 3663.8 3166.0 2687.1 2249.8 1861.6 1532.3 1257.0 1036.9 
857.0 716.2 609.0 541.1 474.0 407.0 366.9 334.8 308.5 286.5 
268.4 253.3 240.6 229.3 219.3 210.2 202.1 194.4 186.5 179.0 
171.5 163.8 156.0 148.6 141.3 134.4 128.1 122.2 116.4 111.0 
105.8 100.9 96.1 91.6 87.2 82.8 78.5 74.4 69.7 64.8 
60.0 55.0 49.9 44.9 40.2 35.6 31.0 26.4 22.1 18.2 
14.7 11.6 8.8 6.8 5.2 3.6 2.0 0.6 0.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11655.0 11508.7 11361.8 11214.3 10988.5 10722.6 10432.4 10109.5 9747.7 
9361.0 8950.7 8503.9 8040.1 7543.6 7036.1 6511.6 5992.7 5478.9 4969.3 
4469.6 3966.3 3469.0 2980.9 2512.6 2094.0 1730.9 1480.2 1229.6 979.3 
816.8 687.6 587.7 510.3 451.5 405.0 368.6 339.3 314.9 295.3 
278.8 265.0 253.6 243.6 234.6 226.5 218.7 210.1 201.4 192.8 
183.9 174.8 165.9 157.6 149.2 141.5 134.9 128.4 121.8 116.0 
110.2 104.9 100.6 97.5 94.4 90.6 86.5 81.9 76.9 71.5 
67.4 73.9 67.6 57.0 47.9 41.2 36.3 32.0 28.0 24.0 
20.0 16.3 13.2 10.0 6.9 4.3 2.2 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11651.3 11495.9 11340.5 11182.7 10950.2 10688.6 10404.5 10073.7 9724.0 
9344.6 8942.8 8502.1 8039.5 7555.7 7047.0 6528.6 6006.5 5485.3 4967.0 
4461.4 3954.2 3455.8 2965.1 2492.3 2064.7 1691.5 1442.8 1194.1 946.4 
786.7 661.9 563.5 488.2 429.5 383.5 347.3 318.1 293.9 274.3 
258.0 244.2 232.4 222.3 213.5 205.4 197.6 190.0 182.6 175.4 
168.2 160.9 154.0 147.1 140.6 134.3 128.0 121.6 115.8 110.2 
104.8 99.8 95.2 90.8 86.5 82.0 77.6 73.2 68.6 63.8 
59.0 54.0 49.0 44.1 39.4 35.1 31.2 27.0 22.7 18.7 
15.5 12.3 9.1 7.1 5.8 4.3 2.3 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11645.9 11511.1 11374.5 11166.3 10938.1 10686.8 10400.2 10091.3 9759.8 
9409.6 9031.4 8627.7 8194.9 7735.4 7251.0 6739.9 6216.6 5684.7 5147.8 
4626.2 4099.9 3579.7 3074.4 2584.2 2133.0 1737.1 1474.9 1212.7 953.0 
788.7 662.7 565.7 490.3 430.3 383.3 346.4 316.0 291.6 271.4 
254.7 240.6 228.5 218.3 208.8 200.3 192.5 185.0 178.0 171.3 
164.6 158.2 151.8 145.4 139.1 133.1 127.1 121.1 115.5 110.1 
104.7 99.3 94.2 89.3 84.5 79.7 74.8 69.8 64.5 58.8 
53.2 48.2 43.7 39.2 34.9 30.9 27.0 23.3 19.8 16.4 
13.6 10.7 7.9 6.2 5.0 3.6 1.9 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11644.7 11505.0 11364.2 11165.1 10943.5 10704.4 10451.8 10178.1 9878.8 
9568.6 9223.2 8851.7 8452.9 8020.7 7553.3 7064.6 6548.6 6014.1 5451.0 
4885.1 4315.3 3750.5 3207.0 2690.5 2220.6 1807.4 1530.3 1253.2 978.8 
808.0 679.2 580.5 502.9 443.6 396.2 359.4 329.0 304.6 284.6 
268.3 254.6 243.0 233.2 224.7 216.7 208.7 200.5 192.4 184.1 
175.9 167.9 159.9 152.0 144.3 137.0 129.7 122.4 115.3 108.7 
102.4 96.8 91.9 87.3 82.8 78.4 74.2 70.0 65.7 61.1 
56.4 51.5 46.5 41.4 36.5 32.1 27.7 23.5 19.5 16.2 
12.9 9.6 7.3 5.7 4.6 3.2 1.7 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11644.7 11487.4 11330.2 11172.4 10961.8 10751.7 10533.2 10302.5 10057.9 
9787.8 9486.1 9144.9 8770.4 8352.7 7894.4 7400.3 6894.6 6370.2 5818.6 
5247.7 4641.0 4040.4 3455.9 2906.1 2403.8 1952.7 1579.3 1336.4 1093.6 
852.0 708.5 599.8 517.7 455.5 408.1 371.9 343.0 320.1 301.8 
286.5 273.7 262.4 252.4 243.7 234.9 225.6 215.2 204.8 194.2 
183.8 173.7 163.9 154.5 145.5 137.8 130.2 122.7 116.0 109.6 
103.5 97.6 93.0 89.0 85.3 81.2 76.2 70.6 64.7 60.8 
65.0 67.6 62.5 51.7 44.1 38.5 33.4 28.8 24.4 20.6 
16.8 13.5 10.3 7.0 5.0 3.0 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11661.0 11504.4 11347.8 11190.6 10997.6 10800.3 10609.7 10417.9 10215.1 
9983.8 9713.1 9402.3 9046.0 8649.0 8221.6 7776.7 7329.3 6849.7 6327.1 
5765.1 5152.3 4521.5 3886.0 3274.4 2693.6 2173.7 1733.8 1449.1 1164.4 
882.0 722.4 602.5 514.3 448.2 396.5 357.4 325.5 300.1 279.3 
262.4 248.3 236.2 225.9 216.8 208.5 200.5 192.3 184.0 175.8 
167.7 159.7 151.8 144.1 137.0 130.2 123.4 117.4 111.5 105.5 
99.9 94.8 90.4 86.3 82.2 78.1 73.8 69.5 65.0 60.5 
55.8 51.1 46.3 41.5 36.8 32.4 28.2 24.2 20.4 16.8 
13.9 11.1 8.2 7.1 6.8 5.4 2.8 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11669.5 11520.8 11372.1 11223.4 11035.8 10853.1 10676.4 10507.1 10323.8 
10116.2 9864.2 9567.4 9217.8 8829.9 8440.1 8038.9 7645.5 7230.3 6773.2 
6248.2 5667.7 5025.4 4362.4 3690.5 3038.9 2441.8 1926.8 1601.0 1275.2 
950.4 771.8 637.7 538.4 464.2 407.0 363.3 329.3 301.9 279.9 
261.5 246.0 232.6 221.2 211.1 202.1 193.7 185.7 178.3 171.3 
164.4 157.9 151.2 144.9 139.0 132.9 126.8 120.8 115.2 109.7 
104.4 99.1 93.9 88.9 83.9 78.8 73.8 69.1 64.0 58.5 
53.3 48.6 44.3 40.2 36.2 32.2 28.3 24.6 21.0 17.6 
14.7 11.8 8.9 7.7 7.5 6.0 3.0 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11690.2 11556.0 11421.9 11287.1 11101.4 10921.1 10755.4 10594.5 10424.5 
10237.6 10015.4 9742.2 9422.9 9058.1 8670.8 8274.4 7876.8 7473.1 7029.4 
6536.5 5961.9 5336.6 4666.8 3988.2 3316.8 2693.4 2144.5 1680.6 1401.0 
1121.4 846.3 692.8 581.4 496.3 432.8 384.6 346.3 316.3 292.5 
273.2 257.0 243.7 232.2 222.3 213.8 206.0 198.2 190.4 182.5 
174.6 167.0 159.3 151.4 143.9 136.6 129.3 122.0 115.1 108.1 
101.4 95.5 90.6 86.3 82.2 78.2 74.1 70.0 65.6 61.1 
56.5 51.9 47.2 42.5 37.7 33.2 29.0 24.9 20.9 17.2 
14.3 11.3 8.4 7.1 7.0 5.7 3.3 1.0 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11707.8 11631.9 11502.0 11371.5 11202.7 11025.5 10859.8 10698.3 10535.0 
10365.0 10172.0 9939.5 9667.6 9353.1 8988.3 8579.2 8145.1 7679.5 7193.9 
6659.7 6078.2 5440.9 4773.7 4102.7 3452.1 2845.9 2315.8 1841.1 1540.8 
1240.4 943.5 770.0 642.3 547.5 476.3 423.6 382.7 351.5 327.0 
307.1 290.7 276.4 263.9 252.9 243.1 234.0 225.1 215.5 205.0 
194.4 183.6 173.2 163.1 153.2 143.6 135.5 127.3 119.2 112.3 
105.5 99.2 93.8 89.3 85.8 82.3 78.4 73.7 68.1 62.8 
60.0 61.0 63.8 56.6 46.1 39.0 33.2 28.7 24.6 20.8 
17.2 13.9 10.7 7.5 5.6 3.5 1.8 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11727.8 11680.5 11568.8 11457.7 11346.0 11185.7 11022.5 10849.4 10677.1 
10489.5 10292.2 10067.6 9814.5 9516.4 9174.7 8775.8 8335.7 7837.4 7300.8 
6717.4 6104.3 5468.1 4812.6 4160.0 3532.3 2944.0 2407.8 1937.2 1542.9 
1267.7 992.9 806.3 667.9 562.2 483.1 422.7 376.7 340.9 312.4 
289.4 270.6 255.3 242.4 231.1 221.3 212.6 204.5 196.8 188.8 
180.5 172.3 164.1 155.8 147.4 139.2 131.9 124.6 117.3 110.8 
104.3 98.3 92.8 87.9 83.3 79.1 74.9 70.8 66.7 62.4 
57.9 53.2 48.4 43.5 38.7 34.0 29.6 25.2 21.1 17.3 
14.3 11.2 8.2 6.4 5.9 4.8 3.0 1.2 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11744.2 11729.0 11673.8 11577.9 11482.0 11384.9 11223.4 11055.8 10864.0 
10650.3 10410.0 10141.0 9843.6 9520.1 9164.9 8758.2 8326.0 7842.8 7323.2 
6755.6 6162.6 5545.0 4911.8 4287.6 3664.6 3066.6 2504.1 1996.3 1575.1 
1281.8 990.1 799.6 656.0 550.9 471.5 412.3 367.2 331.3 303.8 
280.4 261.5 245.2 231.5 219.5 208.7 199.0 190.2 182.2 174.8 
167.8 160.9 154.1 147.7 141.3 135.0 128.7 122.5 116.6 110.9 
105.2 99.9 94.8 89.8 84.9 80.2 75.4 70.7 65.8 60.7 
55.4 50.4 45.9 41.4 37.0 32.9 28.9 25.1 21.6 18.1 
15.1 12.1 9.1 7.0 6.1 5.1 3.4 1.1 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11758.8 11768.5 11749.7 11703.5 11638.0 11515.4 11392.1 11268.9 11075.3 
10844.6 10579.3 10274.0 9934.0 9571.0 9173.4 8744.3 8279.3 7774.8 7213.9 
6647.0 6035.2 5435.7 4814.7 4208.2 3609.1 3014.5 2463.3 1961.6 1547.3 
1264.5 981.9 793.8 654.9 552.5 475.6 417.5 373.2 337.6 309.2 
285.9 266.7 250.3 236.3 224.4 213.8 204.6 196.2 189.0 182.4 
175.6 168.7 161.5 154.5 147.5 140.6 133.8 126.9 120.1 113.8 
107.6 101.7 96.4 91.8 87.6 83.7 79.6 75.3 71.1 66.7 
62.2 57.5 52.5 47.5 42.6 37.9 33.4 29.4 25.3 21.2 
17.3 14.2 11.2 8.2 6.8 5.7 3.7 1.3 0.6 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11776.4 11802.5 11797.0 11769.1 11723.0 11643.4 11524.5 11377.6 11193.0 
10963.6 10689.2 10369.9 10014.2 9625.7 9197.1 8731.5 8230.1 7689.3 7119.2 
6526.2 5928.6 5327.8 4726.9 4126.0 3530.5 2954.7 2408.3 1925.3 1522.6 
1206.7 968.0 789.2 657.0 555.6 492.1 429.2 386.4 353.9 327.1 
305.2 287.1 272.1 259.6 248.6 239.2 230.6 222.6 215.2 207.7 
199.6 190.5 181.3 171.6 161.8 152.0 142.9 134.3 126.8 120.1 
113.9 107.8 102.2 97.5 94.3 92.1 89.5 86.1 82.1 77.4 
72.2 66.9 66.5 64.3 54.8 46.7 38.6 33.1 28.6 24.3 
20.4 16.7 13.3 10.3 7.5 5.4 3.3 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11787.9 11818.3 11819.5 11795.2 11746.0 11659.8 11545.1 11394.6 11205.8 
10990.9 10715.9 10410.6 10066.4 9688.8 9272.4 8826.8 8350.3 7819.2 7267.4 
6679.8 6086.1 5487.8 4889.3 4290.8 3701.4 3120.7 2562.8 2055.8 1623.1 
1273.9 1012.4 817.6 674.7 568.5 506.0 444.1 382.2 346.6 317.6 
293.8 274.2 257.3 242.9 230.6 219.9 210.2 201.7 194.0 187.1 
180.7 173.5 166.1 158.7 151.3 143.6 136.2 128.9 122.2 115.8 
109.5 103.4 97.7 92.7 88.2 83.9 79.8 75.5 71.4 67.1 
62.7 58.2 53.3 48.4 43.5 38.4 33.9 29.9 25.4 21.0 
17.0 13.5 10.4 7.8 6.6 4.8 3.0 1.3 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11792.2 11817.1 11805.5 11761.8 11679.9 11579.7 11446.2 11289.5 11100.2 
10884.7 10638.2 10367.5 10059.7 9723.4 9365.3 8972.5 8547.6 8074.1 7566.6 
7007.6 6416.3 5809.6 5189.0 4568.0 3947.0 3356.8 2780.0 2248.5 1783.2 
1395.4 1096.9 872.8 708.5 588.6 520.3 452.8 385.3 346.8 315.5 
290.0 268.6 250.4 235.1 221.8 210.5 199.9 190.6 182.4 175.1 
168.1 161.5 154.9 148.6 142.4 136.1 129.9 123.8 117.8 112.0 
106.3 100.8 95.5 90.3 85.4 80.7 76.0 71.4 66.6 61.7 
56.3 51.5 46.8 42.2 37.8 33.5 29.5 25.6 22.0 18.4 
15.2 12.1 9.3 7.0 5.5 4.1 2.7 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11787.9 11792.8 11751.5 11677.4 11566.4 11434.6 11283.5 11116.5 10939.3 
10752.9 10554.4 10346.2 10101.6 9833.3 9524.9 9177.1 8771.6 8307.8 7803.4 
7237.6 6645.8 6027.9 5384.1 4740.1 4096.0 3482.2 2903.2 2367.8 1897.5 
1492.0 1177.9 934.2 753.9 620.3 545.9 472.2 398.4 356.9 324.5 
298.2 277.2 259.5 244.8 232.3 221.5 211.9 203.3 195.6 188.5 
181.8 174.9 167.6 160.3 152.5 144.7 136.5 128.7 121.4 114.3 
107.3 100.4 94.0 88.4 83.6 79.3 75.2 71.0 67.0 62.7 
58.3 53.6 48.8 44.0 39.2 34.5 30.0 25.9 21.9 18.0 
14.6 11.5 8.7 6.1 4.8 3.4 2.0 0.6 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11774.0 11758.8 11693.2 11581.5 11443.1 11279.8 11111.7 10948.4 10779.6 
10619.4 10453.1 10272.2 10051.2 9787.1 9483.0 9132.2 8744.9 8322.4 7865.9 
7353.0 6821.8 6237.2 5631.4 4978.3 4324.9 3671.6 3051.6 2473.4 1969.1 
1541.0 1208.7 957.5 770.0 635.7 562.0 489.2 416.5 376.4 346.7 
322.3 303.5 287.7 274.3 262.1 251.1 240.7 231.1 222.1 213.3 
204.4 195.2 184.9 174.3 163.4 152.9 142.3 132.9 124.1 116.2 
109.4 102.8 96.5 90.8 86.2 82.1 78.9 75.3 70.2 64.5 
59.4 59.0 58.7 58.4 53.2 43.4 35.7 30.1 25.4 21.2 
17.2 13.3 9.9 7.0 5.0 3.0 1.1 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11756.4 11719.3 11628.3 11489.9 11332.6 11151.1 10978.1 10814.2 10657.6 
10499.2 10327.4 10121.0 9868.5 9570.4 9242.0 8888.1 8508.1 8116.0 7719.6 
7294.1 6825.4 6294.3 5704.3 5050.4 4396.3 3742.1 3091.7 2468.7 1938.4 
1507.0 1174.5 929.8 750.0 619.4 546.0 473.3 400.7 359.8 327.4 
300.9 279.7 261.8 246.5 233.3 221.6 211.1 201.7 193.6 185.9 
178.6 171.4 163.9 156.7 149.4 142.1 134.6 127.1 119.6 112.1 
105.0 98.4 92.3 87.0 82.4 78.2 74.3 70.2 66.0 61.7 
57.1 52.5 47.9 43.3 38.8 34.4 29.8 25.5 21.5 17.5 
13.8 10.6 7.8 6.3 4.9 3.5 1.0 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11732.1 11736.3 11680.5 11568.8 11418.8 11245.8 11061.9 10885.3 10718.9 10551.4 
10388.1 10196.9 9954.1 9674.8 9353.1 9004.7 8631.4 8248.3 7872.6 7466.5 
7033.7 6549.2 5997.8 5380.4 4761.9 4143.4 3517.6 2884.7 2303.2 1826.0 
1430.6 1128.0 896.1 731.3 606.9 535.3 464.7 394.1 353.3 321.1 
294.8 273.4 254.9 239.3 225.6 213.5 202.6 193.1 184.3 175.7 
167.7 160.3 153.3 146.9 140.6 134.5 128.4 122.6 116.4 110.7 
104.9 99.4 94.1 88.8 83.8 78.8 73.8 69.0 64.2 59.1 
54.1 49.2 44.3 40.1 36.1 32.0 28.2 24.4 20.7 17.0 
13.6 10.6 7.8 6.2 4.7 3.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
